??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24300.0141 U-Handle
HELP_VARIABLE
Company
Halder
Description
EH 24300. - U-Handles, front mounting
Bill of material
24300.0141 U-Handle
BESTNR
Ref. No.
24300.0141
AUS
Version
Aluminium, drawn, bright, vibratory grinded
B
26 mm
L1
± 0.25
116 mm
L2
130 mm
A
17 mm
D
6.4 mm
H1
53 mm
H2
17 mm
R
17 mm
ZSCH
for cylinder screw
M6
G
Weight
146 g
Embedded user actions